??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24400.0026 Adjustable Clamping Lever
HELP_VARIABLE
Company
Halder
Description
EH 24400. - Adjustable Clamping Levers with screw
Bill of material
24400.0026 Adjustable Clamping Lever
BESTNR
Ref. No.
24400.0026
AUS
Version
with screw, orange
D1
13 mm
D4
Thread
M4
L1
32 mm
D3
10.0 mm
H1
24.5 mm
H2
4.0 mm
H3
3.5 mm
H4
30.5 mm
L2
30 mm
G
Weight
28 g
Embedded user actions